ZHCSOS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
| PIN | 40-pin Package | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| NAME | MCF8316A | ||
| AGND | 26 | GND | Device analog ground. Refer Layout Guidelines for connections recommendation. |
| AVDD | 27 | PWR O | 3.3-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the AVDD1 and AGND pins. This regulator can source up to 20 mA externally. |
| BRAKE | 35 | I | High → Brake the
motor when High Low → normal operation Connect to PGND via 10-kΩ resistor, if not used |
| CP | 8 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the CP and VM pins. |
| CPH | 7 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| CPL | 6 | PWR | |
| DGND | 2 | GND | Device digital ground. Refer Layout Guidelines for connections recommendation. |
| DIR | 34 | I | Direction of motor
spinning; When low, phase driving sequence is OUT A → OUT C → OUT B When high, phase driving sequence is OUT A → OUT B → OUT C Connect to AVDD via 10-kΩ resistor, if not used |
| DRVOFF | 21 | I | Coast (Hi-Z) all six MOSFETs when DRVOFF is high. |
| DVDD | 1 | PWR | 1.5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and DGND pins. |
| EXT_CLK | 33 | I | External clock reference input in external clock reference mode. |
| EXT_WD | 32 | I | External watchdog input. |
| FB_BK | 3 | PWR I/O | Feedback for buck regulator output control. Connect to buck regulator output after the inductor/resistor. |
| FG | 29 | O | Motor speed indicator output. Open-drain output requires an external pull-up resistor to 1.8 to 5-V. |
| GND_BK | 4 | GND | Buck regulator ground. Refer Layout Guidelines for connections recommendation. |
| NC | 22, 23, 24, 25, 36, 37, 39 | - | No connection, open |
| nFAULT | 40 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 1.8V to 5.0V. |
| OUTA | 13, 14 | PWR O | Half bridge output A |
| OUTB | 16, 17 | PWR O | Half bridge output B |
| OUTC | 19, 20 | PWR O | Half bridge output C |
| PGND | 12, 15, 18 | GND | Device power ground. Refer Layout Guidelines for connections recommendation. |
| SCL | 31 | I | I2C clock input |
| SDA | 30 | I/O | I2C data line |
| SPEED/WAKE | 28 | I | Device speed input; supports analog, PWM or frequency based speed input. The speed pin input can be configured through SPEED_MODE. |
| SOX | 38 | O | CSA output from one of the three phases depending on configuration - SOA, SOB or SOC. |
| SW_BK | 5 | PWR | Buck switch node. Connect this pin to an inductor or resistor. |
| VM | 9, 10, 11 | PWR I | Device and motor power supply. Connect to motor supply voltage; bypass to GND with one 0.1-µF capacitor plus one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| Thermal pad | GND | Must be connected to ground. |