ZHCSOS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
SYSTEM_STATUS Registers lists the memory-mapped registers for the System_Status registers. All register offset addresses not listed in SYSTEM_STATUS Registers should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
E4h | ALGO_STATUS | System Status Register | ALGO_STATUS Register (Address = E4h) [Reset = 00000000h] |
E6h | MTR_PARAMS | System Status Register | MTR_PARAMS Register (Address = E6h) [Reset = 00000000h] |
E8h | ALGO_STATUS_MPET | System Status Register | ALGO_STATUS_MPET Register (Address = E8h) [Reset = 00000000h] |
Complex bit access types are encoded to fit into small table cells. System_Status Access Type Codes shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |
ALGO_STATUS is shown in ALGO_STATUS Register and described in ALGO_STATUS Register Field Descriptions.
Return to the Summary Table.
Status of various system and algorithm parameters
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
VOLT_MAG | |||||||
R-0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
VOLT_MAG | |||||||
R-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | |||
R-0h | R-0h | R-0h | R-0h | R-0h | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | VOLT_MAG | R | 0h | 16-bit value indicating output voltage magnitude. Voltage magnitude = (VOLT_MAG * 100 / 32767) % |
15-4 | RESERVED | R | 0h | Reserved |
3 | RESERVED | R | 0h | Reserved |
2 | RESERVED | R | 0h | Reserved |
1 | RESERVED | R | 0h | Reserved |
0 | RESERVED | R | 0h | Reserved |
MTR_PARAMS is shown in MTR_PARAMS Register and described in MTR_PARAMS Register Field Descriptions.
Return to the Summary Table.
Status of various motor parameters
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MOTOR_R | MOTOR_BEMF_CONST | ||||||||||||||
R-0h | R-0h | ||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MOTOR_L | RESERVED | ||||||||||||||
R-0h | R-0h | ||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | MOTOR_R | R | 0h | 8-bit value indicating measured motor resistance |
23-16 | MOTOR_BEMF_CONST | R | 0h | 8-bit value indicating measured BEMF constant |
15-8 | MOTOR_L | R | 0h | 8-bit value indicating measured motor inductance |
7-0 | RESERVED | R | 0h | Reserved |
ALGO_STATUS_MPET is shown in ALGO_STATUS_MPET Register and described in ALGO_STATUS_MPET Register Field Descriptions.
Return to the Summary Table.
Status of various MPET parameters
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
MPET_R_STATUS | MPET_L_STATUS | MPET_KE_STATUS | MPET_MECH_STATUS | MPET_PWM_FREQ | |||
R-0h | R-0h | R-0h | R-0h | R-0h | |||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | MPET_R_STATUS | R | 0h | Indicates status of resistance measurement |
30 | MPET_L_STATUS | R | 0h | Indicates status of inductance measurement |
29 | MPET_KE_STATUS | R | 0h | Indicates status of BEMF constant measurement |
28 | MPET_MECH_STATUS | R | 0h | Indicates status of mechanical parameter measurement |
27-24 | MPET_PWM_FREQ | R | 0h | 4-bit value indicating MPET recommended PWM switching frequency based on electrical time constant |
23-0 | RESERVED | R | 0h | Reserved |