ZHCSOS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
If at any time the input supply voltage on the VM pin falls lower than the VUVLO threshold (VM UVLO falling threshold), all the integrated FETs, driver charge-pump and digital logic are disabled as shown in Figure 7-48. MCF8316A goes into reset state whenever VM UVLO event occurs.
Figure 7-48 VM Supply Undervoltage Lockout