ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
LED_CONFIG0 is shown in Figure 8-15 and described in Table 8-8.
Return to Table 8-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LED3_Bank_EN | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN | |||
| R/ W-0h | R/ W-0h | R/ W-0h | R/ W-0h | R/ W-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/ W | 0h | Reserved |
| 3 | LED3_Bank_EN | R/ W | 0h | 1 = LED3 bank control mode
enabled 0 = LED3 Independent control mode enabled |
| 2 | LED2_Bank_EN | R/ W | 0h | 1 = LED2 bank control mode
enabled 0 = LED2 independent control mode enabled |
| 1 | LED1_Bank_EN | R/ W | 0h | 1 = LED1 bank control mode
enabled 0 = LED1 independent control mode enabled |
| 0 | LED0_Bank_EN | R/ W | 0h | 1 = LED0 bank control mode
enabled 0 = LED0 independent control mode enabled |