ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
OUT2_COLOR is shown in Figure 8-26 and described in Table 8-19.
Return to Table 8-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUT2_Color | |||||||
| R/ W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | OUT2_Color | R/ W | 00h | FFh = The color mixing percentage is 0%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 100%. |