ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
LED1_BRIGHTNESS is shown in Figure 8-21 and described in Table 8-14.
Return to Table 8-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LED1_Brightness | |||||||
| R/ W-FFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | LED1_Brightness | R/ W | FFh | FFh = 100% of full intensity ... 80h = 50% of full intensity ... 00h = 0% of full intensity |