ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
DEVICE_CONFIG0 is shown in Figure 8-13 and described in Table 8-6.
Return to Table 8-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | Chip_EN | RESERVED | |||||
| R/ W-0h | R/ W-0h | R/ W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R/ W | 0h | Reserved |
| 6 | Chip_EN | R/ W | 0h | 1 = LP50xx enabled 0 = LP50xx not enabled |
| 5–0 | RESERVED | R/ W | 0h | Reserved |