ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
RESET is shown in Figure 8-36 and described in Table 8-29.
Return to Table 8-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | |||||||
| W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | Reset | W | 00h | FFh = Reset all the registers to default value. |