ZHCSJT3B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
Table 8-4 lists the memory-mapped registers of the device.
| REGISTER NAME | ADDR | TYPE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEF- AULT |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DEVICE_ CONFIG0 | 00h | R/ W | RESERVED | Chip_EN | RESERVED | 00h | |||||
| DEVICE_ CONFIG1 | 01h | R/ W | RESERVED | Log_Scale_EN | Power_Save_ EN | Auto_Incr_EN | PWM_ Dithering_EN | Max_Current_ Option | LED_Global Off | 3Ch | |
| LED_CONFIG0 | 02h | R/ W | RESERVED | LED3_Bank_EN (Only for LP5012) | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN | 00h | |||
| BANK_ BRIGHTNESS | 03h | R/ W | Bank_Brightness | FFh | |||||||
| BANK_A_ COLOR | 04h | R/ W | Bank_A_Color | 00h | |||||||
| BANK_B_ COLOR | 05h | R/ W | Bank_B_Color | 00h | |||||||
| BANK_C_ COLOR | 06h | R/ W | Bank_C_Color | 00h | |||||||
| LED0_ BRIGHTNESS | 07h | R/ W | LED0_Brightness | FFh | |||||||
| LED1_ BRIGHTNESS | 08h | R/ W | LED1_Brightness | FFh | |||||||
| LED2_ BRIGHTNESS | 09h | R/ W | LED2_Brightness | FFh | |||||||
| LED3_ BRIGHTNESS | 0Ah | R/ W | LED3_Brightness (Only for LP5012) | FFh | |||||||
| OUT0_COLOR | 0Bh | R/ W | OUT0_Color | 00h | |||||||
| OUT1_COLOR | 0Ch | R/ W | OUT1_Color | 00h | |||||||
| OUT2_COLOR | 0Dh | R/ W | OUT2_Color | 00h | |||||||
| OUT3_COLOR | 0Eh | R/ W | OUT3_Color | 00h | |||||||
| OUT4_COLOR | 0Fh | R/ W | OUT4_Color | 00h | |||||||
| OUT5_COLOR | 10h | R/ W | OUT5_Color | 00h | |||||||
| OUT6_COLOR | 11h | R/ W | OUT6_Color | 00h | |||||||
| OUT7_COLOR | 12h | R/ W | OUT7_Color | 00h | |||||||
| OUT8_COLOR | 13h | R/ W | OUT8_Color | 00h | |||||||
| OUT9_COLOR | 14h | R/ W | OUT9_Color (Only for LP5012) | 00h | |||||||
| OUT10_COLOR | 15h | R/ W | OUT10_Color (Only for LP5012) | 00h | |||||||
| OUT11_COLOR | 16h | R/ W | OUT11_Color (Only for LP5012) | 00h | |||||||
| RESET | 17h | W | Reset | 00h | |||||||