ZHCSN15B June 2020 – June 2021 LMK05318B
PRODUCTION DATA
For differential/single-ended/LVCMOS input buffers, Input hysteresis can be set to 50 mV or 200 mV in AC-coupling mode. In DC-coupling code, non-programmable Input hysteresis can be enabled/disabled.
R40[2] - FOR PRIREF INPUT, R40[3] - FOR SECREF INPUT | R45[0] - FOR PRIREF INPUT, R45[1] - FOR SECREF INPUT | DESCRIPTION |
---|---|---|
0h | 0h | Sets AC-coupled buffer hysteresis voltage to 50 mV |
0h | 1h | Sets AC-coupled buffer hysteresis voltage to 200 mV |
1h | 0h | Enables DC hysteresis |
1h | 1h | Disables DC hysteresis |