ZHCSN15B June 2020 – June 2021 LMK05318B
PRODUCTION DATA
As long as all VDD core supplies are driven by the same 3.3-V supply rail that ramp in a monotonic manner from 0 V to 3.135 V, irrespective of the ramp time, then there is no requirement to add a capacitor on the PDN pin to externally delay the device power-up sequence. As shown in Figure 10-2, the PDN pin can be left floating or otherwise driven by a system host to meet the clock sequencing requirements in the system.