ZHCSK16A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
These registers set the analog delay parameters for the SYSREF outputs.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:5 | NA | 0 | Reserved | |
4 | SDCLKoutY
_ADLY_EN |
0 | Enables analog delay for the SYSREF output.
0: Disabled 1: Enabled |
|
3:0 | SDCLKoutY
_ADLY |
0 | Sets the analog delay value for the SYSREF output. Selecting analog delay adds an additional 700 ps in propagation delay. Effective range is 700 ps to 2950 ps. | |
Field Value | Delay Value | |||
0 (0x0) | 0 ps | |||
1 (0x1) | 600 ps | |||
2 (0x2) | 750 ps (+150 ps from 0x1) | |||
3 (0x3) | 900 ps (+150 ps from 0x2) | |||
... | ... | |||
14 (0xE) | 2550 ps (+150 ps from 0xD) | |||
15 (0xF) | 2700 ps (+150 ps from 0xE) |