ZHCSKF4C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | VIN, VDD_CDR to VSS | 2.375 | 2.5 | 2.625 | V | |
| VDDSMBUS | SMBus: SDA, SCL open-drain termination voltage | 2.375 | 3.6 | V | ||
| VIN0_LAUNCH | Source differential launch amplitude | Before 5-inch board trace to IN0± | 300 | 850 | mVp-p | |
| Before 20-inch board trace to IN0± | 650 | 1000 | ||||
| TJUNCTION | Operating junction temperature | 110 | °C | |||
| TAMBIENT | Ambient temperature | –40 | 25 | 85 | °C | |
| NTpsmax | Maximum supply noise(1) | 50 Hz to 1 MHz, sinusoidal | < 20 | mVp-p | ||
| 1.1 MHz to 50 MHz, sinusoidal | < 10 | |||||