ZHCSKF4C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| FSCK | SPI SCK frequency | 20 | MHz | |||
| TPH | SCK pulse width high | See Figure 17 and Figure 18 | 40 | % SCK period | ||
| TPL | SCK pulse width low | 40 | % SCK period | |||
| TSU | MOSI setup time | See Figure 17 and Figure 18 | 4 | ns | ||
| TH | MOSI hold time | 4 | ns | |||
| TSSSU | SS setup time | See Figure 17 and Figure 18 | 14 | ns | ||
| TSSH | SS hold time | 4 | ns | |||
| TSSOF | SS off time | 1 | µs | |||
| TODZ | MISO driven-to-tristate time | See Figure 17 and Figure 18 | 20 | ns | ||
| TOZD | MISO tristate-to-driven time | 10 | ns | |||
| TOD | MISO output delay time | 15 | ns | |||
Figure 2. SPI Timing Parameters (Write Operation)
Figure 3. SPI Timing Parameters (Read Operation)