ZHCSKF4C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
The SMBus interface can also be used to control the device. If MODE_SEL = Low (1 kΩ to VSS), Pins 13 and 29 are configured as SDA and SCL. Pins 11 and 28 are address straps ADDR0 and ADDR1 during power up. The maximum operating speed supported on the SMBUS pins is 400 kHz.
| ADDR0
(LEVEL) |
ADDR1
(LEVEL) |
7-BIT SLAVE
ADDRESS [HEX] |
8-BIT WRITE
COMMAND [HEX] |
|---|---|---|---|
| L | L | 2D | 5A |
| L | R | 2E | 5C |
| L | F | 2F | 5E |
| L | H | 30 | 60 |
| R | L | 31 | 62 |
| R | R | 32 | 64 |
| R | F | 33 | 66 |
| R | H | 34 | 68 |
| F | L | 35 | 6A |
| F | R | 36 | 6C |
| F | F | 37 | 6E |
| F | H | 38 | 70 |
| H | L | 39 | 72 |
| H | R | 3A | 74 |
| H | F | 3B | 76 |
| H | H | 3C | 78 |