ZHCSNV5 October 2021 LM117HVQML-SP
PRODUCTION DATA
The input supply to the LM117HVQML-SP must be kept at a voltage level such that its maximum input to output differential voltage is not exceeded. The minimum dropout voltage must also be met with extra headroom when possible to keep the LM117HVQML-SP in regulation. An input capacitor is recommended, especially when the input pin is located more than 6 in away from the power supply source. For more information regarding capacitor selection, refer to External Capacitors.