ZHCSNV5 October 2021 LM117HVQML-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUBGROUP (1) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VRef | Reference voltage | VDiff = 3 V | 1 | –0.01 | 0.01 | V |
VDiff = 40 V | 1 | –0.01 | 0.01 | V | ||
VRLine | Line regulation | 3 V ≤ VDiff ≤ 40
V, VO = VRef | 1 | –4 | 4 | mV |
40 V ≤ VDiff ≤
60 V, IL = 60 mA | 1 | –6 | 6 | |||
IAdj | Adjust pin current | VDiff = 3 V | 1 | –10 | 10 | µA |
VDiff = 40 V | 1 | –10 | 10 | µA |