ZHCSH27B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Receiver | Noise figure (Complex 1x mode) | 76 to 77 GHz | 14 | dB | ||
| 77 to 81 GHz | 15 | |||||
| 1-dB compression point | –8 | dBm | ||||
| Maximum gain | 48 | dB | ||||
| Gain range | 24 | dB | ||||
| Gain step size | 2 | dB | ||||
| Image Rejection Ratio (IMRR) | 21 | dB | ||||
| IF bandwidth(1) | 5 | MHz | ||||
| A2D sampling rate (real) | 12.5 | Msps | ||||
| A2D sampling rate (complex) | 6.25 | Msps | ||||
| A2D resolution | 12 | Bits | ||||
| Return loss (S11) | <–10 | dB | ||||
| Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
| Phase mismatch variation (over temperature) | ±3 | ° | ||||
| In-band IIP2 | RX gain = 30dB
IF = 1.5, 2 MHz at –12 dBFS |
20 | dBm | |||
| Out-of-band IIP2 | RX gain = 24dB
IF = 10 kHz at -10dBm, 1.9 MHz at -30 dBm |
35 | dBm | |||
| Idle Channel Spurs | –90 | dBFS | ||||
| Transmitter | Output power | 12.5 | dBm | |||
| Amplitude noise | –145 | dBc/Hz | ||||
| Clock subsystem | Frequency range | 76 | 81 | GHz | ||
| Ramp rate | 100 | MHz/µs | ||||
| Phase noise at 1-MHz offset | 76 to 77 GHz | –95 | dBc/Hz | |||
| 77 to 81 GHz | –93 | |||||
| Available HPF Corner Frequencies (kHz) | |
| HPF1 | HPF2 |
| 175, 235, 350, 700 | 350, 700, 1400, 2800 |
Figure 5-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.
Figure 5-1 Noise Figure, In-band P1dB vs Receiver Gain