| VDDIN |
1.2 V digital power supply |
1.14 |
1.2 |
1.32 |
V |
| VIN_SRAM |
1.2 V power rail for internal SRAM |
1.14 |
1.2 |
1.32 |
V |
| VNWA |
1.2 V power rail for SRAM array back bias |
1.14 |
1.2 |
1.32 |
V |
| VIOIN |
I/O supply (3.3 V or 1.8 V):
All CMOS I/Os would operate on this supply. |
3.15 |
3.3 |
3.45 |
V |
| 1.71 |
1.8 |
1.89 |
| VIOIN_18 |
1.8 V supply for CMOS IO |
1.71 |
1.8 |
1.9 |
V |
| VIN_18CLK |
1.8 V supply for clock module |
1.71 |
1.8 |
1.9 |
V |
| VIOIN_18DIFF |
1.8 V supply for LVDS port |
1.71 |
1.8 |
1.9 |
V |
| VIN_13RF1 |
1.3 V Analog and RF supply. VIN_13RF1 and VIN_13RF2 could be shorted on the board |
1.23 |
1.3 |
1.36 |
V |
| VIN_13RF2 |
|
1.23 |
1.3 |
1.36 |
V |
VIN_13RF1
(1-V Internal LDO bypass mode) |
Device supports mode where external Power Management block can supply 1 V on VIN_13RF1 and VIN_13RF2 rails. In this configuration, the internal LDO of the device would be kept bypassed. |
0.95 |
1 |
1.05 |
V |
VIN_13RF2
(1-V Internal LDO bypass mode) |
|
0.95 |
1 |
1.05 |
V |
| VIN18BB |
1.8-V Analog baseband power supply |
1.71 |
1.8 |
1.9 |
V |
| VIN_18VCO |
1.8V RF VCO supply |
1.71 |
1.8 |
1.9 |
V |
| VIH |
Voltage Input High (1.8 V mode) |
1.17 |
|
|
V |
| Voltage Input High (3.3 V mode) |
2.25 |
|
|
| VIL |
Voltage Input Low (1.8 V mode) |
|
|
0.3*VIOIN |
V |
| Voltage Input Low (3.3 V mode) |
|
|
0.62 |
| VOH |
High-level output threshold (IOH = 6 mA) |
VIOIN – 450 |
|
|
mV |
| VOL |
Low-level output threshold (IOL = 6 mA) |
|
|
450 |
mV |
| NRESET SOP[2:0] |
VIL (1.8V Mode) |
|
|
0.2 |
V |
| VIH (1.8V Mode) |
0.96 |
|
|
| VIL (3.3V Mode) |
|
|
0.3 |
| VIH (3.3V Mode) |
1.57 |
|
|