ZHCSH27B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NO. |
|---|---|---|---|
| BSS_UART_TX | O | Debug UART Transmit [Radar Block] | F14, H14, K13, N10, N13, N4, N5, R8 |
| CAN_RX | I | CAN (DCAN) Receive Signal | B9, E13 |
| CAN_TX | IO | CAN (DCAN) Transmit Signal | C13, C8 |
| DMM0 | I | Debug Interface (Hardware In Loop) - Data Line | R4 |
| DMM1 | I | Debug Interface (Hardware In Loop) - Data Line | P5 |
| DMM2 | I | Debug Interface (Hardware In Loop) - Data Line | R5 |
| DMM3 | I | Debug Interface (Hardware In Loop) - Data Line | P6 |
| DMM4 | I | Debug Interface (Hardware In Loop) - Data Line | R7 |
| DMM5 | I | Debug Interface (Hardware In Loop) - Data Line | P7 |
| DMM6 | I | Debug Interface (Hardware In Loop) - Data Line | R8 |
| DMM7 | I | Debug Interface (Hardware In Loop) - Data Line | P8 |
| DMM8 | I | Debug Interface (Hardware In Loop) - Data Line | D14 |
| DMM9 | I | Debug Interface (Hardware In Loop) - Data Line | B14 |
| DMM10 | I | Debug Interface (Hardware In Loop) - Data Line | B15 |
| DMM11 | I | Debug Interface (Hardware In Loop) - Data Line | C9 |
| DMM12 | I | Debug Interface (Hardware In Loop) - Data Line | C8 |
| DMM13 | I | Debug Interface (Hardware In Loop) - Data Line | B9 |
| DMM14 | I | Debug Interface (Hardware In Loop) - Data Line | B8 |
| DMM15 | I | Debug Interface (Hardware In Loop) - Data Line | A9 |
| DMM_CLK | I | Debug Interface (Hardware In Loop) - Clock | N15 |
| DMM_MUX_IN | I | Debug Interface (Hardware In Loop) Mux Select between DMM1 and DMM2 (Two Instances) | G13, J13, P4 |
| DMM_SYNC | I | Debug Interface (Hardware In Loop) - Sync | N14 |
| DSS_UART_TX | O | Debug UART Transmit [DSP] | D13, E13, G14, P8, R12 |
| EPWM1A | O | PWM Module 1 - Output A | C8, N5, N8 |
| EPWM1B | O | PWM Module 1 - Output B | B9, H13, N5, P9 |
| EPWM1SYNCI | I | D14, J13 | |
| EPWM1SYNCO | O | B14 | |
| EPWM2A | O | PWM Module 2- Output A | B8, H13, N4, N5, P9 |
| EPWM2B | O | PWM Module 2 - Output B | A9, N4 |
| EPWM2SYNCO | O | R7 | |
| EPWM3A | O | PWM Module 3 - Output A | B15, N4 |
| EPWM3B | O | PWM Module 3 - Output B | C9 |
| EPWM3SYNCO | O | P6 | |
| GPIO_0 | IO | General-purpose I/O | H13 |
| GPIO_1 | IO | General-purpose I/O | J13 |
| GPIO_2 | IO | General-purpose I/O | K13 |
| GPIO_3 | IO | General-purpose I/O | E13 |
| GPIO_4 | IO | General-purpose I/O | H14 |
| GPIO_5 | IO | General-purpose I/O | F14 |
| GPIO_6 | IO | General-purpose I/O | P11 |
| GPIO_7 | IO | General-purpose I/O | R12 |
| GPIO_8 | IO | General-purpose I/O | R13 |
| GPIO_9 | IO | General-purpose I/O | N12 |
| GPIO_10 | IO | General-purpose I/O | R14 |
| GPIO_11 | IO | General-purpose I/O | P12 |
| GPIO_12 | IO | General-purpose I/O | P13 |
| GPIO_13 | IO | General-purpose I/O | H13 |
| GPIO_14 | IO | General-purpose I/O | N5 |
| GPIO_15 | IO | General-purpose I/O | N4 |
| GPIO_16 | IO | General-purpose I/O | J13 |
| GPIO_17 | IO | General-purpose I/O | P10 |
| GPIO_18 | IO | General-purpose I/O | N10 |
| GPIO_19 | IO | General-purpose I/O | D13 |
| GPIO_20 | IO | General-purpose I/O | E14 |
| GPIO_21 | IO | General-purpose I/O | F13 |
| GPIO_22 | IO | General-purpose I/O | G14 |
| GPIO_23 | IO | General-purpose I/O | R11 |
| GPIO_24 | IO | General-purpose I/O | N13 |
| GPIO_25 | IO | General-purpose I/O | N8 |
| GPIO_26 | IO | General-purpose I/O | K13 |
| GPIO_27 | IO | General-purpose I/O | P9 |
| GPIO_28 | IO | General-purpose I/O | P4 |
| GPIO_29 | IO | General-purpose I/O | G13 |
| GPIO_30 | IO | General-purpose I/O | C13 |
| GPIO_31 | IO | General-purpose I/O | R4 |
| GPIO_32 | IO | General-purpose I/O | P5 |
| GPIO_33 | IO | General-purpose I/O | R5 |
| GPIO_34 | IO | General-purpose I/O | P6 |
| GPIO_35 | IO | General-purpose I/O | R7 |
| GPIO_36 | IO | General-purpose I/O | P7 |
| GPIO_37 | IO | General-purpose I/O | R8 |
| GPIO_38 | IO | General-purpose I/O | P8 |
| GPIO_39 | IO | General-purpose I/O | D14 |
| GPIO_40 | IO | General-purpose I/O | B14 |
| GPIO_41 | IO | General-purpose I/O | B15 |
| GPIO_42 | IO | General-purpose I/O | C9 |
| GPIO_43 | IO | General-purpose I/O | C8 |
| GPIO_44 | IO | General-purpose I/O | B9 |
| GPIO_45 | IO | General-purpose I/O | B8 |
| GPIO_46 | IO | General-purpose I/O | A9 |
| GPIO_47 | IO | General-purpose I/O | N15 |
| I2C_SCL | IO | I2C Clock | G14, N4 |
| I2C_SDA | IO | I2C Data | F13, N5 |
| LVDS_TXP[0] | O | Differential data Out – Lane 0 | J14 |
| LVDS_TXM[0] | O | J15 | |
| LVDS_TXP[1] | O | Differential data Out – Lane 1 | K14 |
| LVDS_TXM[1] | O | K15 | |
| LVDS_CLKP | O | Differential clock Out | L14 |
| LVDS_CLKM | O | L15 | |
| LVDS_FRCLKP | O | Differential Frame Clock | M14 |
| LVDS_FRCLKM | O | M15 | |
| MCU_CLKOUT | O | Programmable clock given out to external MCU or the processor | N8 |
| MSS_UARTA_RX | I | Master Subsystem - UART A Receive | F14, N4, R11 |
| MSS_UARTA_TX | O | Master Subsystem - UART A Transmit | H14, N13, N5, R4 |
| MSS_UARTB_RX | IO | Master Subsystem - UART B Receive | N4, P4 |
| MSS_UARTB_TX | O | Master Subsystem - UART B Transmit | F14, H14, K13, N13, N5, P10, P7 |
| NDMM_EN | I | Debug Interface (Hardware In Loop) Enable - Active Low Signal | N13, N5 |
| NERROR_IN | I | Failsafe input to the device. Nerror output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by Firmware | N7 |
| NERROR_OUT | O | Open drain fail safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. | N6 |
| PMIC_CLKOUT | O | Output Clock from IWR1642 device for PMIC | H13, K13, P9 |
| QSPI[0] | IO | QSPI Data Line #0 (Used with Serial Data Flash) | R13 |
| QSPI[1] | IO | QSPI Data Line #1 (Used with Serial Data Flash) | N12 |
| QSPI[2] | I | QSPI Data Line #2 (Used with Serial Data Flash) | R14 |
| QSPI[3] | IO | QSPI Data Line #3 (Used with Serial Data Flash) | P12 |
| QSPI_CLK | IO | QSPI Clock (Used with Serial Data Flash) | R12 |
| QSPI_CLK_EXT | I | QSPI Clock (Used with Serial Data Flash) | H14 |
| QSPI_CS_N | IO | QSPI Chip Select (Used with Serial Data Flash) | P11 |
| RS232_RX | I | Debug UART (Operates as Bus Master) - Receive Signal | N4 |
| RS232_TX | O | Debug UART (Operates as Bus Master) - Transmit Signal | N5 |
| SOP[0] | I | Sense On Power - Line#0 | N13 |
| SOP[1] | I | Sense On Power - Line#1 | G13 |
| SOP[2] | I | Sense On Power - Line#2 | P9 |
| SPIA_CLK | IO | SPI Channel A - Clock | E13 |
| SPIA_CS_N | IO | SPI Channel A - Chip Select | C13 |
| SPIA_MISO | IO | SPI Channel A - Master In Slave Out | E14 |
| SPIA_MOSI | IO | SPI Channel A - Master Out Slave In | D13 |
| SPIB_CLK | IO | SPI Channel B - Clock | F14, R12 |
| SPIB_CS_N | IO | SPI Channel B Chip Select (Instance ID 0) | H14, P11 |
| SPIB_CS_N_1 | IO | SPI Channel B Chip Select (Instance ID 1) | G13, J13, P13 |
| SPIB_CS_N_2 | IO | SPI Channel B Chip Select (Instance ID 2) | G13, J13, N12 |
| SPIB_MISO | IO | SPI Channel B - Master In Slave Out | G14, R13 |
| SPIB_MOSI | IO | SPI Channel B - Master Out Slave In | F13, N12 |
| SPI_HOST_INTR | O | Out of Band Interrupt to an external host communicating over SPI | P13 |
| SYNC_IN | I | Low frequency Synchronization signal input | P4 |
| SYNC_OUT | O | Low Frequency Synchronization Signal output | G13, J13, K13, P4 |
| TCK | I | JTAG Test Clock | P10 |
| TDI | I | JTAG Test Data Input | R11 |
| TDO | O | JTAG Test Data Output | N13 |
| TMS | I | JTAG Test Mode Signal | N10 |
| TRACE_CLK | O | Debug Trace Output - Clock | N15 |
| TRACE_CTL | O | Debug Trace Output - Control | N14 |
| TRACE_DATA_0 | O | Debug Trace Output - Data Line | R4 |
| TRACE_DATA_1 | O | Debug Trace Output - Data Line | P5 |
| TRACE_DATA_2 | O | Debug Trace Output - Data Line | R5 |
| TRACE_DATA_3 | O | Debug Trace Output - Data Line | P6 |
| TRACE_DATA_4 | O | Debug Trace Output - Data Line | R7 |
| TRACE_DATA_5 | O | Debug Trace Output - Data Line | P7 |
| TRACE_DATA_6 | O | Debug Trace Output - Data Line | R8 |
| TRACE_DATA_7 | O | Debug Trace Output - Data Line | P8 |
| TRACE_DATA_8 | O | Debug Trace Output - Data Line | D14 |
| TRACE_DATA_9 | O | Debug Trace Output - Data Line | B14 |
| TRACE_DATA_10 | O | Debug Trace Output - Data Line | B15 |
| TRACE_DATA_11 | O | Debug Trace Output - Data Line | C9 |
| TRACE_DATA_12 | O | Debug Trace Output - Data Line | C8 |
| TRACE_DATA_13 | O | Debug Trace Output - Data Line | B9 |
| TRACE_DATA_14 | O | Debug Trace Output - Data Line | B8 |
| TRACE_DATA_15 | O | Debug Trace Output - Data Line | A9 |
| WARM_RESET | IO | Open drain fail safe warm reset signal. Can be driven from PMIC for diagnostic or can be used as status signal that the device is going through reset. | N9 |
| INTERFACE | SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NO. |
|---|---|---|---|---|
| Transmitters | TX1 | O | Single ended transmitter1 o/p | B4 |
| TX2 | O | Single ended transmitter2 o/p | B6 | |
| Receivers | RX1 | I | Single ended receiver1 i/p | M2 |
| RX2 | I | Single ended receiver2 i/p | K2 | |
| RX3 | I | Single ended receiver3 i/p | H2 | |
| RX4 | I | Single ended receiver4 i/p | F2 | |
| Reset | NRESET | I | Power on reset for chip. Active low | R3 |
| Reference Oscillator | CLKP | I | In XTAL mode: Differential port for reference crystal
In External clock mode: Single ended input reference clock port |
C15 |
| CLKM | I | In XTAL mode: Differential port for reference crystal
In External clock mode: Connect this port to ground |
D15 | |
| Reference clock | OSC_CLKOUT | O | Reference clock output from clocking sub system after cleanup PLL (1.8V output voltage swing). | A14 |
| Bandgap voltage | VBGAP | O | Device's Band Gap Reference Output | B10 |
| Power supply | VDDIN | Power | 1.2V digital power supply | H15, N11, P15, R6 |
| VIN_SRAM | Power | 1.2V power rail for internal SRAM | G15 | |
| VNWA | Power | 1.2V power rail for SRAM array back bias | P14 | |
| VIOIN | Power | I/O Supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply | R10, F15 | |
| VIOIN_18 | Power | 1.8V supply for CMOS IO | R9 | |
| VIN_18CLK | Power | 1.8V supply for clock module | B11 | |
| VIOIN_18DIFF | Power | 1.8V supply for LVDS port | E15 | |
| VPP | Power | Voltage supply for fuse chain | L13 | |
| Power supply | VIN_13RF1 | Power | 1.3V Analog and RF supply,VIN_13RF1 and VIN_13RF2 could be shorted on the board | G5, H5, J5 |
| VIN_13RF2 | Power | 1.3V Analog and RF supply | C2,D2 | |
| VIN_18BB | Power | 1.8V Analog base band power supply | K5, F5 | |
| VIN_18VCO | Power | 1.8V RF VCO supply | B12 | |
| VSS | Ground | Digital ground | L5, L6, L8, L10, K7, K8, K9, K10, K11, J6, J7, J8, J10, H7, H9, H11, G6, G7, G8, G10, F9, F11, E5, E6, E8, E10, E11, R15 | |
| VSSA | Ground | Analog ground | A1, A3, A5, A7, A15, B1, B3, B5, B7, C1, C3, C4, C5, C6, C7, E1, E2, E3, F3, G1, G2, G3, H3, J1, J2, J3, K3, L1, L2, L3, M3, N1, N2, N3, R1 | |
| Internal LDO output/inputs | VOUT_14APLL | O | Internal LDO output | A10 |
| VOUT_14SYNTH | O | Internal LDO output | A13 | |
| VOUT_PA | O | Internal LDO output | A2, B2 | |
| Test and Debug output for pre-production phase. Can be pinned out on production hardware for field debug | Analog Test1 / ADC1 | IO | ADC Channel 1(1) | P1 |
| Analog Test2 / ADC2 | IO | ADC Channel 2(1) | P2 | |
| Analog Test3 / ADC3 | IO | ADC Channel 3(1) | P3 | |
| Analog Test4 / ADC4 | IO | ADC Channel 4(1) | R2 | |
| ANAMUX / ADC5 | IO | ADC Channel 5(1) | B13 | |
| VSENSE / ADC6 | IO | ADC Channel 6(1) | C14 |