ZHCSL04A March 2020 – July 2020 ISO1044
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CHARACTERISTICS | ||||||
| ICC1 | Supply current Side 1 | VCC1 =1.71 V to 1.89 V, TXD = 0 V, bus dominant | 2.3 | 3.5 | mA | |
| VCC1 = 2.25 V to 5.5 V, TXD = 0 V, bus dominant | 2.4 | 3.5 | mA | |||
| VCC1 = 1.71 V to 1.89 V, TXD = VCC1, bus recessive | 1.2 | 2.1 | mA | |||
| VCC1 = 2.25 V to 5.5 V, TXD = VCC1, bus recessive | 1.3 | 2.1 | mA | |||
| VCC1=4.5 to 5.5V, TXD= 1Mbps 50% duty square wave | 1.8 | 2.7 | mA | |||
| VCC1=4.5 to 5.5V, TXD= 5Mbps 50% duty square wave | 1.8 | 2.7 | mA | |||
| ICC2 | Supply current Side 2 | TXD = 0 V, bus dominant, RL = 60 Ω | 52 | 70 | mA | |
| TXD = VCC1, bus recessive, RL = 60 Ω | 5.9 | 9 | mA | |||
| VCC2=4.5 to 5.5V, TXD= 1Mbps 50% duty square wave, RL= 60 ohm | 29.5 | 38 | mA | |||
| VCC2=4.5 to 5.5V, TXD= 5Mbps 50% duty square wave, RL= 60 ohm | 29.5 | 39 | mA | |||
| UVVCC1+ | Rising under voltage detection, Side 1 | 1.7 | V | |||
| UVVCC1- | Falling under voltage detection, Side 1 | 1.0 | V | |||
| VHYS(UVCC1) | Hysterisis voltage on VCC1 undervoltage lock-out | 80.0 | 125 | mV | ||
| UVVCC2+ | Rising under voltage detection, side 2 | 4.2 | 4.45 | V | ||
| UVVCC2- | Falling under voltage detection, side 2 | 3.8 | 4.0 | 4.25 | V | |
| VHYS(UVCC2) | Hysterisis voltage on VCC2 undervoltage lock-out | 200 | mV | |||
| TXD TERMINAL | ||||||
| VIH | High level input voltage | 0.7×VCC1 | V | |||
| VIL | Low level input voltage | 0.3×VCC1 | V | |||
| IIH | High level input leakage current | TXD = VCC1 | 1 | µA | ||
| IIL | Low level input leakage current | TXD = 0V | -20 | µA | ||
| CI | Input capacitance | VIN = 0.4 x sin(2 x π x 1E+6 x t) + 1.65 V, VCC1 = 3.3 V | 2 | pF | ||
| RXD TERMINAL | ||||||
| VOH - VCC1 | High level output voltage | See Figure 7-4, IO = -4 mA for 4.5 V ≤ VCC1 ≤ 5.5 V | -0.4 | -0.2 | V | |
| See Figure 7-4, IO = -2 mA for 3.0 V ≤ VCC1 ≤ 3.6 V | -0.2 | -0.06 | V | |||
| See Figure 7-4, IO = -1 mA for 2.25 V ≤ VCC1 ≤ 2.75 V | -0.1 | -0.04 | V | |||
| See Figure 7-4, IO = -1 mA for 1.71 V ≤ VCC1 ≤ 1.89 V | -0.1 | -0.04 | V | |||
| VOL | Low level output voltage | See Figure 7-4, IO = 4 mA for 4.5 V ≤ VCC1 ≤ 5.5 V | 0.2 | 0.4 | V | |
| See Figure 7-4, IO = 2 mA for 3.0 V ≤ VCC1 ≤ 3.6 V | 0.07 | 0.2 | V | |||
| See Figure 7-4, IO = 1 mA for 2.25 V ≤ VCC1 ≤ 2.75 V | 0.035 | 0.1 | V | |||
| See Figure 7-4, IO = 1 mA for 1.71 V ≤ VCC1 ≤ 1.89 V | 0.04 | 0.1 | V | |||
| DRIVER ELECTRICAL CHARACTERISTICS | ||||||
| VO(DOM) | Bus output voltage(Dominant), CANH | See Figure 7-1 and Figure 7-2 , TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, and CL = open | 2.75 | 4.5 | V | |
| Bus output voltage(Dominant), CANL | See Figure 7-1 and Figure 7-2 ,TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, and CL = open | 0.5 | 2.25 | V | ||
| VO(REC) | Bus output voltage(recessive), CANH and CANL | See Figure 7-1 and Figure 7-2 ,TXD = VCC1 and RL = open | 2.0 | 0.5 x VCC2 | 3.0 | V |
| VOD(DOM) | Differential output voltage(dominant) | See Figure 7-1 and Figure 7-2 ,TXD = 0 V, 45 Ω ≤ RL ≤ 70 Ω, and CL = open | 1.4 | 3.3 | V | |
| Differential output voltage(dominant) | See Figure 7-1 and Figure 7-2 ,TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, and CL = open | 1.5 | 3.0 | V | ||
| Differential output voltage(dominant) | See Figure 7-1 and Figure 7-2 ,TXD = 0 V, RL = 2240 Ω, and CL = open | 1.5 | 5.0 | V | ||
| VOD(REC) | Differential output voltage(recessive) | See Figure 7-1 and Figure 7-2 ,TXD = VCC1, RL = 60 Ω, and CL = open | -120.0 | 12.0 | mV | |
| Differential output voltage(recessive) | See Figure 7-1 and Figure 7-2 ,TXD = VCC1, RL = open, and CL = open | -50.0 | 50.0 | mV | ||
| VSYM_DC | Output symmetry (VCC2 - VO(CANH) - VO(CANL)) | See Figure 7-1 and Figure 7-2 ,RL = 60 Ω and CL = open | -400.0 | 400.0 | mV | |
| IOS(SS_DOM) | Short circuit current steady state output current, dominant | See Figure 7-8 , -15 V < CANH < 40 V, CANL = open, and TXD = 0V | -115.0 | mA | ||
| See Figure 7-8 , -15 V < CANL < 40 V, CANH = open, and TXD = 0V | 115.0 | mA | ||||
| IOS(SS_REC) | Short circuit current steady state output current, recessive | See Figure 7-8 , -27 V < VBUS < 32 V, VBUS = CANH = CANL, and TXD = VCC1 | -5.0 | 5.0 | mA | |
| RECEIVER ELECTRICAL CHARACTERISTICS | ||||||
| VIT | Differential input threshold voltage | See Figure 7-4 and Table 7-1 , -12 V ≤ VCM ≤ 12 V | 500.0 | 900.0 | mV | |
| VHYS | Hysteresis voltage for differential input threshold | See Figure 7-4 and Table 7-1 , -12 V ≤ VCM ≤ 12 V | 100 | mV | ||
| VDIFF(DOM) | Dominant state differential input voltage range | See Figure 7-4 and Table 7-1 , -12 V ≤ VCM ≤ 12 V | 0.9 | 9 | V | |
| VDIFF(REC) | Recessive state differential input voltage range | See Figure 7-4 and Table 7-1 , -12 V ≤ VCM ≤ 12 V | -4 | 0.5 | V | |
| VCM | Input common mode range | See Figure 7-4 and Table 7-1 | -12 | 12 | V | |
| IOFF(LKG) | power-off bus input leakage current | CANH = CANL = 5V, VCC to GND via 0Ω and 47kΩ resistor | 5 | µA | ||
| CI | Input capacitance to ground (CANH or CANL) | TXD = VCC1 | 20 | pF | ||
| CID | Differential input capacitance | TXD = VCC1 | 10 | pF | ||
| RID | Differential input resistance | TXD = VCC1 ; -12 V ≤ VCM ≤ +12 V ; RID = RCAN_H + RCAN_L | 40 | 90 | kΩ | |
| RIN | Input resistance (CANH or CANL) | TXD = VCC1 ; -12 V ≤ VCM ≤ +12 V ; RCAN_H or RCAN_L = Δ V / Δ I | 20 | 45 | kΩ | |
| RIN(M) | Input resistance matching: (1 - RIN(CANH)/RIN(CANL)) x 100% | VCANH = VCANL = 5 V | -1 | 1 | % | |
| THERMAL SHUTDOWN | ||||||
| TTSD | Thermal shutdown temperature | 190 | ℃ | |||
| TTSD_HYST | Thermal shutdown hysteresis | 8 | ℃ | |||