ZHCSL04A March 2020 – July 2020 ISO1044
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply Voltage, Side 1, 1.8 V operation | 1.71 | 1.89 | V |
| Supply Voltage, Side 1, 2.5 V, 3.3 V and 5.5 V operation | 2.25 | 5.5 | V | |
| VCC2 | Supply Voltage, Side 2 | 4.5 | 5.5 | V |
| IOH(RXD) | High-Level Output current, VCC1 = 5 V | -4 | mA | |
| High-Level Output current, VCC1 = 3.3 V | -2 | mA | ||
| High-Level Output current, VCC1 = 2.5 V, 1.8 V | -1 | mA | ||
| IOL(RXD) | Low-level output current, VCC1 = 5 V | 4 | mA | |
| Low-level output current, VCC1 = 3.3 V | 2 | mA | ||
| Low-level output current, VCC1 = 2.5 V, 1.8 V | 1 | mA | ||
| TA | Operating ambient temperature | -40 | 125 | °C |