ZHCSL04A March 2020 – July 2020 ISO1044
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 60 Ω , TXD with 5V, 5Mbps 50% duty square wave | 146 | mW | ||
| PD1 | Maximum power dissipation (side-1) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 60 Ω , TXD with 5V, 5Mbps 50% duty square wave | 15 | mW | ||
| PD2 | Maximum power dissipation (side-2) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 60 Ω , TXD with 5V, 5Mbps 50% duty square wave | 131 | mW | ||