ZHCSP95B May 2024 – July 2025 INA790A , INA790B
PRODUCTION DATA
系统校准在许多工业应用中很常见,目的是消除可能存在的初始元件和系统级误差。系统级校准可以降低许多单个元件的初始精度要求,因为通过校准过程可以有效地消除与这些元件相关的误差。此校准可在系统校准温度下实现精确测量。随着系统温度因外部环境变化或自发热而变化,会重新引入测量误差。如果在初始调整之外没有使用精确的温度补偿,则校准过程无效。用户必须考虑温度引起的变化。INA790x(包括集成电流检测电阻器和电流检测放大器)内置编程的温度补偿功能,即使温度在器件的整个额定温度范围内发生变化,器件测量也会保持准确。