ZHCSE07B July 2015 – September 2024 INA226-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| Shunt voltage input range | –81.9175 | 81.92 | mV | |||
| Bus voltage input range(1) | 0 | 36 | V | |||
| CMRR | Common-mode rejection | 0 V ≤ VIN+ ≤ 36 V | 126 | 140 | dB | |
| VOS | Shunt offset voltage, RTI(2) | ±2.5 | ±10 | μV | ||
| Shunt offset voltage, RTI(2) vs temperature | –40°C ≤ TA ≤ 125°C | 0.02 | 0.1 | μV/°C | ||
| PSRR | Shunt offset voltage, RTI(2) vs Power supply | 2.7 V ≤ VS ≤ 5.5 V | ±2.5 | μV/V | ||
| VOS | Bus offset voltage, RTI(2) | ±1.25 | ±7.5 | mV | ||
| Bus offset voltage, RTI(2) vs temperature | –40°C ≤ TA ≤ 125°C | 10 | 40 | μV/°C | ||
| PSRR | Bus offset voltage, RTI(2) vs power supply | ±0.5 | mV/V | |||
| IB | Input bias current (IIN+, IIN– pins) | 0.1 | nA | |||
| VBUS input impedance | 830 | kΩ | ||||
| Input leakage (3) | (IN+ pin) + (IN– pin), Power-down mode |
0.1 | 0.5 | μA | ||
| DC ACCURACY | ||||||
| ADC native resolution | 16 | Bits | ||||
| 1 LSB step size | Shunt voltage | 2.5 | μV | |||
| Bus voltage | 1.25 | mV | ||||
| Shunt voltage gain error | 0.02% | 0.1% | ||||
| Shunt voltage gain error vs temperature | –40°C ≤ TA ≤ 125°C | 10 | 50 | ppm/°C | ||
| Bus voltage gain error | 0.02% | 0.1% | ||||
| Bus voltage gain error vs temperature | –40°C ≤ TA ≤ 125°C | 10 | 50 | ppm/°C | ||
| Differential nonlinearity | ±0.1 | LSB | ||||
| tCT | ADC conversion time | CT bit = 000 | 140 | 154 | μs | |
| CT bit = 001 | 204 | 224 | ||||
| CT bit = 010 | 332 | 365 | ||||
| CT bit = 011 | 588 | 646 | ||||
| CT bit = 100 | 1.1 | 1.21 | ms | |||
| CT bit = 101 | 2.116 | 2.328 | ||||
| CT bit = 110 | 4.156 | 4.572 | ||||
| CT bit = 111 | 8.244 | 9.068 | ||||
| SMBus | ||||||
| SMBus timeout(4) | 28 | 35 | ms | |||
| DIGITAL INPUT/OUTPUT | ||||||
| Input capacitance | 3 | pF | ||||
| Leakage input current | 0 V ≤ VSCL ≤ VVS , 0 V ≤ VSDA ≤ VVS, 0 V ≤ VAlert ≤ VVS , 0 V ≤ VA0 ≤ VVS , 0 V ≤ VA1 ≤ VVS |
0.1 | 1 | μA | ||
| VIH | High-level input voltage | 0.7×VVS | 6 | V | ||
| VIL | Low-level input voltage | –0.5 | 0.3×VVS | V | ||
| VOL | Low-level output voltage, SDA, Alert | IOL = 3 mA | 0 | 0.4 | V | |
| Hysteresis | 500 | mV | ||||
| POWER SUPPLY | ||||||
| Operating supply range | 2.7 | 5.5 | V | |||
| IQ | Quiescent current | 330 | 420 | μA | ||
| Quiescent current, power-down (shutdown) mode | 0.5 | 2 | μA | |||
| VPOR | Power-on reset threshold | 2 | V | |||