ZHCSJI8B march 2019 – march 2023 DS90UB953A-Q1
PRODUCTION DATA
PIN OR FREQUENCY | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VDD | VDDD, VDDDRV, VDDPLL | –0.3 | 2.16 | V | |
Input voltage | GPIO[3:0], PDB, CLKIN, IDX, MODE, CSI_CLKP/N, CSI_D0P/N, CSI_D1P/N, CSI_D2P/N, CSI_D3P/N | –0.3 | VDD + 0.3 | V | |
FPD-Link III output voltage | DOUT+, DOUT- | –0.3 | 1.21 | V | |
Open-drain voltage | I2C_SDA, I2C_SCL | –0.3 | 3.96 | V | |
Junction temperature, TJ | 150 | °C | |||
Storage termperature, Tstg | –65 | 150 | °C |