ZHCSJI8B march 2019 – march 2023 DS90UB953A-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM) ESD Classification Level 3A, per AEC Q100-002 (1) | All pins except Media Dependent Interface Pins | ±4000 | V |
Media
Dependent Interface Pins |
|||||
Charged-device model (CDM) ESD Classification Level C6, per AEC Q100-011 | ±1500 | V | |||
IEC 61000-4-2 RD = 330 Ω, CS = 150 pF |
Contact
Discharge (DOUT+ and DOUT-) |
±8000 | V | ||
Air
Discharge (DOUT+ and DOUT-) |
±18000 | V | |||
ISO 10605 RD = 330 Ω, CS = 150 pF and 330 pF RD = 2 kΩ, CS = 150 pF and 330 pF |
Contact
Discharge (DOUT+ and DOUT-) |
±8000 | V | ||
Air Discharge (DOUT+ and DOUT-) |
±18000 | V |