ZHCSJI8B march 2019 – march 2023 DS90UB953A-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:3 | RESERVED | R/W | 0x00 | Reserved. |
2 | RESTART_AUTOLOAD | (R/W)/SC | 0x0 | Restart ROM Auto-load. Setting this bit to 1 causes a reload of the ROM. This bit is self-clearing. |
1 | DIGITAL_RESET_1 | (R/W)/SC | 0x0 | Digital Reset 1. Resets the entire digital block including registers. This bit is self-clearing. 1: Reset 0: Normal operation |
0 | DIGITAL_RESET_0 | (R/W)/SC | 0x0 | Digital Reset 0. Resets the entire digital block except registers. This bit is self-clearing. 1: Reset 0: Normal operation |