DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PARAMETER | TOLERANCE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||||
| VDD_CORE | 0.8V (Nominal) for core logic | 0.76 | 0.8 | 0.84 | V | |
| VDDAR_CORE | SRAM core (0.8V nominal) | 0.76 | 0.8 | 0.84 | V | |
| VDDS18_LVCMOS1 | 1.8V (Nominal) Fixed IO Power, left side | 1.647 | 1.8 | 1.953 | V | |
| VDDS18_LVCMOS2 | 1.8V (Nominal) Fixed IO Power, right side | 1.647 | 1.8 | 1.953 | V | |
| VDDA_CORE_DSI | 0.8V (Nominal) for DSI | 0.76 | 0.8 | 0.84 | V | |
| VDDA18_DSI | 1.8V (Nominal) for DSI | 1.647 | 1.8 | 1.953 | V | |
| VDDA_CORE_FPD | 0.8V (Nominal) Fixed Power for FPD core | 0.76 | 0.8 | 0.84 | V | |
| VDDA18_FPD | 1.8V (Nominal) Fixed Power for FPD I/O | 1.647 | 1.8 | 1.953 | V | |
| VDDA_CORE_Vx1 | 0.8V (Nominal) Fixed Power for Vx1 core | 0.76 | 0.8 | 0.84 | V | |
| VDDA18_Vx1 | 1.8V (Nominal) Fixed Power for Vx1 I/O | 1.647 | 1.8 | 1.953 | V | |
| VDDA_CORE_USB | 0.8V (Nominal) for USB Controller | 0.76 | 0.8 | 0.84 | V | |
| VDDA18_USB | 1.8V (Nominal) for USB Phy | 1.647 | 1.8 | 1.953 | V | |
| VDDA33_USB | 3.3V (Nominal) for USB Phy | 3.02 | 3.3 | 3.52 | V | |
| VDDSHV_INTF | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for SPI and I2C I/O (including GPIO[8:0]) to support the PAD1000 in place of a PMIC I/O. Also HOST_IRQ. | 1.647 | 1.8 | 1.953 | V | |
| VDDSHV_INTF | 3.3V operation | 3.02 | 3.3 | 3.52 | V | |
| VDDSHV_FLSH | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for the Quad-Serial Flash Interface | 1.647 | 1.8 | 1.953 | V | |
| VDDSHV_FLSH | 3.3V operation | 3.02 | 3.3 | 3.52 | V | |
| VDDA18_DDI | 1.8V (Nominal) Fixed IO Power for SubLVDS DMD Interface | 1.647 | 1.8 | 1.953 | V | |
| VDDS18_OSC | 1.8V (Nominal) Fixed Power for Reference Oscillator I/O | 1.647 | 1.8 | 1.953 | V | |
| VDDA18_PLLM | 1.8V (Nominal) for the Main I/F PLL | 1.647 | 1.8 | 1.953 | V | |
| VDDA18_PLLD | 1.8V (Nominal) for the DMD I/F PLL | 1.647 | 1.8 | 1.953 | V | |
| GENERAL | ||||||
| TJ | Operating junction temperature | –30 | 115 | °C | ||
| TC | Operating case temperature | –30 | 94 | °C | ||
| TA | Operating ambient temperature (1) (2) | –30 | 85 | °C | ||