DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| ƒclock | Clock frequency, FPDA_CLK_P/N, FPDB_CLK_P/N | 1 port | 10 | 160 | MHz |
| tclock | Clock period, FPDA_CLK_P/N, FPDB_CLK_P/N | 6.25 | 100 | ns | |
| tRBIT | Unit Interval | 1 Port | 7.143 | ps | |
| Per Port | 0.865 | ps | |||
| tskew_ports | Clock-to-clock skew margin between ports on same Controller, and between ports on different Controllers | 1 | clock | ||
| tA | Jitter Margin and Skew Margin between clock and data (on the same port) | ƒclock ≤ 100MHz | 0.2 | UI | |
| ƒclock > 100MHz | 0.15 | UI | |||
| tB | Rise/Fall Time | 0.1 | UI | ||
| tEYE | Differential Data Eye | 0.7 | UI | ||