DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| ƒclock | Clock frequency, REFCLK(1) (2) | PLL: 40 MHz | 39.992 | 40.000 | 40.008 | MHz |
| tc | Cycle time, REFCLK(1) | PLL: 40 MHz | 24.995 | 25.000 | 25.005 | ns |
| tw(H) | Pulse duration(3), REFCLK, high | PLL: 40 MHz 50% to 50% reference points (signal) |
11.25 | ns | ||
| tw(L) | Pulse duration(3), REFCLK, low | PLL: 40 MHz 50% to 50% reference points (signal) |
11.25 | ns | ||