DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| tRAMP-UP | Power supply ramp-up time.(1) | Power supply ramp for each supply Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage | 10 | ms | |
| 18 | mv/µs | ||||
| tRAMP-UP-TOTAL | Total power supply ramp-up time.(1) | Total time within which the 0.8-V, 1.8-V, and 3.3-V supplies must complete the ramp-up. Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage | 100 | ms | |
| tRAMP-DOWN | Power supply ramp-down time.(1) | Power supply ramp for each supply Ramp-down time: TOV × 90% to TOV × 10% TOV = Typical Operational Voltage | 0 | ms | |
| tw1 | Pulse duration, in-active low, RESETZ | RESETZ inactive time 50% to 50% reference points (signal) | 100 | ms | |
| tt1 | Transition time, RESETZ tt1 = tƒ1 and tr1 | Rise and Fall time for RESETZ(2) 20% to 80% reference points (signal | 25 | µs | |
| tPROJ_ON | PROJ_ON fall time delay | PROJ_ON delay to fall time for any power supply ≤ 80% | 10 | ms | |
| tREFCLKA | Time to stable REFCLK(3) | Time to stable REFLCKA before POSENSE | 1 | ms | |