ZHCSAV5F April   2013  – May 2019 DLPC350

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     简化应用
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
    2. Table 1. Power and Ground Pin Descriptions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  I/O Electrical Characteristics
    6. 6.6  I2C0 and I2C1 Interface Timing Requirements
    7. 6.7  Port 1 Input Pixel Interface Timing Requirements
    8. 6.8  Port 2 Input Pixel Interface (FPD-Link Compatible LVDS Input) Timing Requirements
    9. 6.9  System Oscillator Timing Requirements
    10. 6.10 Reset Timing Requirements
    11. 6.11 Video Timing Input Blanking Specification
      1. 6.11.1 Source Input Blanking
    12. 6.12 Programmable Output Clocks Switching Characteristics
    13. 6.13 DMD Interface Switching Characteristics
    14. 6.14 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  7. Parameter Measurement Information
    1. 7.1 Power Consumption
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Board Level Test Support
    4. 8.4 Device Functional Modes
      1. 8.4.1 Structured Light Applications
      2. 8.4.2 (LVDS) Receiver Supported Pixel Mapping Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Chipset Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 DLPC350 System Interfaces
            1. 9.2.1.2.1.1 Control Interface
            2. 9.2.1.2.1.2 Input Data Interface
          2. 9.2.1.2.2 DLPC350 System Output Interfaces
            1. 9.2.1.2.2.1 Illumination Interface
            2. 9.2.1.2.2.2 Trigger Interface (Sync Outputs)
          3. 9.2.1.2.3 DLPC350 System Support Interfaces
            1. 9.2.1.2.3.1 Reference Clock
            2. 9.2.1.2.3.2 PLL
            3. 9.2.1.2.3.3 Program Memory Flash Interface
          4. 9.2.1.2.4 DMD Interfaces
            1. 9.2.1.2.4.1 DLPC350 to DMD Digital Data
            2. 9.2.1.2.4.2 DLPC350 to DMD Control Interface
            3. 9.2.1.2.4.3 DLPC350 to DMD Micromirror Reset Control Interface
  10. 10Power Supply Recommendations
    1. 10.1 System Power and Reset
      1. 10.1.1 Default Conditions
        1. 10.1.1.1 1.2-V System Power
        2. 10.1.1.2 1.8-V System Power
        3. 10.1.1.3 1.9-V System Power
        4. 10.1.1.4 3.3-V System Power
        5. 10.1.1.5 FPD-Link Input LVDS System Power
      2. 10.1.2 System Power-up and Power-down Sequence
      3. 10.1.3 Power-On Sense (POSENSE) Support
      4. 10.1.4 Power-Good (PWRGOOD) Support
      5. 10.1.5 5-V Tolerant Support
      6. 10.1.6 Power Reset Operation
      7. 10.1.7 System Reset Operation
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 DMD Interface Design Considerations
      2. 11.1.2 DMD Termination Requirements
      3. 11.1.3 Decoupling Capacitors
      4. 11.1.4 Power Plane Recommendations
      5. 11.1.5 Signal Layer Recommendations
      6. 11.1.6 General Handling Guidelines for CMOS-Type Pins
      7. 11.1.7 PCB Manufacturing
        1. 11.1.7.1 General Guidelines
        2. 11.1.7.2 Trace Widths and Minimum Spacings
        3. 11.1.7.3 Routing Constraints
        4. 11.1.7.4 Fiducials
        5. 11.1.7.5 Flex Considerations
        6. 11.1.7.6 DLPC350 Thermal Considerations
    2. 11.2 Layout Example
      1. 11.2.1 Printed Circuit Board Layer Stackup Geometry
      2. 11.2.2 Recommended DLPC350 MOSC Crystal Oscillator Configuration
      3. 11.2.3 Recommended DLPC350 PLL Layout Configuration
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 视频时序参数定义
      2. 12.1.2 器件命名规则
      3. 12.1.3 器件标记
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 商标
    4. 12.4 Glossary
  13. 13机械、封装和可订购信息
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

System Reset Operation

Immediately following any type of system reset (power-up reset, PWRGOOD reset, and so forth), the DLPC350 controller automatically returns to NORMAL power mode and returns to the following state:

  • All GPIO 3-state and as a result all GPIO-controlled voltage switches default to enabling power to all the DLPC350 supply lines (assuming that these outputs are externally pulled-high).
  • The master PLL remains active (it is only reset on a power-up reset) and most of the derived clocks are active. However, only those resets associated with the internal processor and its peripherals are released.
  • The internal processor associated clocks default to their full clock rates, as boot-up occurs at full speed.
  • The PLL feeding the DDR DMD interface (PLLD) defaults to its power-down mode, and all derived clocks are inactive with the corresponding resets asserted.
  • The DMD interface (except DMD_DRC_OE) default outputs to a logic low state. DMD_DRC_OE defaults to 3-state, but should be pulled high via an external 30- to 51-kΩ pullup resistor on the PCB.
  • All resets output by the DLPC350 controller remain asserted until released by the internal processor (after boot-up).
  • The DLPC350 controller boots-up from external flash. After the DLPC350 controller boots, it:
    • Configures the programmable DDR clock generator (DCG) clock rates (that is, the DMD LPDDR interface rate).
    • Enables the DCG PLL (PLLD) while holding the divider logic in reset.
    • After the DCG PLL locks, the firmware sets the DMD clock rates.
    • The DLPC350 firmware then releases the DCG divider logic resets, which in turn, enables all derived DCG clocks.
  • After the clocks are configured, an internal memory test is performed. See Figure 23 and note that GPIO26 is the INIT_DONE signal.

Application software should wait for a wake-up command from the user. After the controller is requested to wake-up, the software should place the controller back in NORMAL mode and re-initialize clocks and resets as required. See reset timing requirements in Reset Timing Requirements.

DLPC350 Mem_Test_DLPS029_C2a.pngFigure 23. Internal Memory Test Diagram