ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
| LVDS Receiver Input | Mapping Selection 1 | Mapping Selection 2 | Mapping Selection 3 | Mapping Selection 4
(18-bit Mode) |
|
|---|---|---|---|---|---|
| RA Input Channel | |||||
| RDA(6) | map to GRN(4) | map to GRN(2) | map to GRN(0) | map to GRN(4) | |
| RDA(5) | map to RED(9) | map to RED(7) | map to RED(5) | map to RED(9) | |
| RDA(4) | map to RED(8) | map to RED(6) | map to RED(4) | map to RED(8) | |
| RDA(3) | map to RED(7) | map to RED(5) | map to RED(3) | map to RED(7) | |
| RDA(2) | map to RED(6) | map to RED(4) | map to RED(2) | map to RED(6) | |
| RDA(1) | map to RED(5) | map to RED(3) | map to RED(1) | map to RED(5) | |
| RDA(0) | map to RED(4) | map to RED(2) | map to RED(0) | map to RED(4) | |
| RB Input Channel | |||||
| RDB(6) | map to BLU(5) | map to BLU(3) | map to BLU(1) | map to BLU(5) | |
| RDB(5) | map to BLU(4) | map to BLU(2) | map to BLU(0) | map to BLU(4) | |
| RDB(4) | map to GRN(9) | map to GRN(7) | map to GRN(5) | map to GRN(9) | |
| RDB(3) | map to GRN(8) | map to GRN(6) | map to GRN(4) | map to GRN(8) | |
| RDB(2) | map to GRN(7) | map to GRN(5) | map to GRN(3) | map to GRN(7) | |
| RDB(1) | map to GRN(6) | map to GRN(4) | map to GRN(2) | map to GRN(6) | |
| RDB(0) | map to GRN(5) | map to GRN(3) | map to GRN(1) | map to GRN(5) | |
| RC Input Channel | |||||
| RDC(6) | map to DEN | ||||
| RDC(5) | map to VSYNC | ||||
| RDC(4) | map to HSYNC | ||||
| RDC(3) | map to BLU(9) | map to BLU(7) | map to BLU(5) | map to BLU(9) | |
| RDC(2) | map to BLU(8) | map to BLU(6) | map to BLU(4) | map to BLU(8) | |
| RDC(1) | map to BLU(7) | map to BLU(5) | map to BLU(3) | map to BLU(7) | |
| RDC(0) | map to BLU(6) | map to BLU(4) | map to BLU(2) | map to BLU(6) | |
| RD Input Channel | |||||
| RDD(6) | map to Field (option 1 if available) | ||||
| RDD(5) | map to BLU(3) | map to BLU(9) | map to BLU(7) | NO MAPPING | |
| RDD(4) | map to BLU(2) | map to BLU(8) | map to BLU(6) | NO MAPPING | |
| RDD(3) | map to GRN(3) | map to GRN(9) | map to GRN(7) | NO MAPPING | |
| RDD(2) | map to GRN(2) | map to GRN(8) | map to GRN(6) | NO MAPPING | |
| RDD(1) | map to RED(3) | map to RED(9) | map to RED(7) | NO MAPPING | |
| RDD(0) | map to RED(2) | map to RED(8) | map to RED(6) | NO MAPPING | |
| RE Input Channel | |||||
| RDE(6) | map to Field (option 2 if available) | ||||
| RDE(5) | map to BLU(1) | map to BLU(9) | NO MAPPING | ||
| RDE(4) | map to BLU(0) | map to BLU(8) | NO MAPPING | ||
| RDE(3) | map to GRN(1) | map to GRN(9) | NO MAPPING | ||
| RDE(2) | map to GRN(0) | map to GRN(8) | NO MAPPING | ||
| RDE(1) | map to RED(1) | map to RED(9) | NO MAPPING | ||
| RDE(0) | map to RED(0) | map to RED(8) | NO MAPPING | ||
Mapping options are selected via software. If only 18-bit mode is used (mapping selection number 4 in Table 9), and if a Field 1 or Field 2 input is not needed, then the LVDS RD Input Channel (RDD) and RE Input Channel (RDE) may be omitted in the board layout.