ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
| PARAMETER(1) | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIH | High-level input voltage | USB (9) | 2.0 | V | ||||
| OSC (10) | 2.0 | |||||||
| 3.3-V LVCMOS (1, 2, 3, 4) | 2.0 | |||||||
| 3.3-V I2C (8) | 2.4 | |||||||
| VIL | Low-level input voltage | USB (9) | 0.8 | V | ||||
| OSC (10) | 0.8 | |||||||
| 3.3-V LVCMOS (1, 2, 3, 4) | 0.8 | |||||||
| 3.3-V I2C | 1.0 | |||||||
| VOH | High-level output voltage | USB (9) | 2.8 | V | ||||
| 3.3-V LVCMOS (1, 2, 3) | IOH = Max Rated | 2.8 | ||||||
| 1.9-V DMD LPDDR (7) | IOH = –0.1 mA | 0.9 × VDD_DMD | ||||||
| VOL | Low-level output voltage | USB (9) | 0.3 | V | ||||
| 3.3-V LVCMOS (1, 2, 3) | IOL = Max Rated | 0.4 | ||||||
| 1.9-V DMD LPDDR (7) | IOL = +0.1 mA | 0.1 × VDD_DMD | ||||||
| 3.3-V I2C (8) | IOL = 3 mA sink | 0.4 | ||||||
| VIDTH | Input differential threshold | 3.3-V LVDS (5) | –200 | 200 | mV | |||
| |VID| | Absolute input differential voltage | USB (9) | 200 | mV | ||||
| 3.3-V LVDS (5) | 200 | 600 | ||||||
| VICM | Input Common Mode Voltage Range | USB (9) | 0.8 | 2.5 | V | |||
| 3.3-V LVDS (5) | At MIN absolute input differential voltage | 0.7 | 2.1 | |||||
| 3.3-V LVDS (5) | At MAX absolute input differential voltage | 0.9 | 1.9 | |||||
| VHYS | Hysteresis (VT+ – VT–) | 3.3-V LVCMOS (1, 2, 3, 4) | 400 | mV | ||||
| 3.3-V I2C (8) | 550 | |||||||
| USB (9) | 320 | |||||||
| RI | Receiver input impedance | 3.3-V LVDS (5) | VDDH = 3.3 V | 90 | 110 | 132 | Ω | |
| IIH | High-level input current (IPD = internal pulldown) | USB (9) | 10 | µA | ||||
| OSC (10) | 10 | |||||||
| 3.3-V LVCMOS (1, 2, 3, 4) without IPD | VIH = VDD33 | 10 | ||||||
| 3.3-V LVCMOS (1, 2, 3, 4) with IPD | VIH = VDD33 | 200 | ||||||
| 3.3-V I2C (8) | VIH = VDD33 | 10 | ||||||
| IIL | Low-level input current(IPU = internal pullup) | USB (9) | –10 | µA | ||||
| OSC (10) | –10 | |||||||
| 3.3-V LVCMOS (1, 2, 3, 4) without IPU | VOH = VDD33 | –10 | ||||||
| 3.3-V LVCMOS (1, 2, 3, 4) with IPU | VOH = VDD33 | –200 | ||||||
| 3.3-V I2C (8) | VOH = VDD33 | –10 | ||||||
| IOH | High-level output current | USB (9) | 17.08 | mA | ||||
| 1.9-V DMD LPDDR (7) | VO = 1.5 V | –4.0 | ||||||
| 3.3-V LVCMOS (1) | VO = 2.4 V | –4.0 | ||||||
| 3.3-V LVCMOS (2) | VO = 2.4 V | –8.0 | ||||||
| 3.3-V LVCMOS (3) | VO = 2.4 V | –12.0 | ||||||
| IOL | Low-level output current | USB (9) | –17.08 | mA | ||||
| 1.9-V DMD LPDDR (7) | VO = 0.4 V | 4.0 | ||||||
| 3.3-V LVCMOS (1) | VO = 0.4 V | 4.0 | ||||||
| 3.3-V LVCMOS (2) | VO = 0.4 V | 8.0 | ||||||
| 3.3-V LVCMOS (3) | VO = 0.4 V | 12.0 | ||||||
| 3.3-V I2C (8) | 3.0 | |||||||
| IOZ | High-impedance leakage current | USB (9) | –10 | 10 | µA | |||
| 3.3-V LVCMOS (1, 2, 3) | –10 | 10 | ||||||
| 3.3-V I2C (8) | –10 | 10 | ||||||
| CI | Input capacitance (including package) | USB (9) | 11.3 | 12.8 | 14.7 | pF | ||
| 3.3-V LVCMOS (2) | 2.8 | 3.3 | 4.0 | |||||
| 3.3-V LVCMOS (4) | 2.7 | 3.4 | 4.2 | |||||
| 3.3-V I2C (8) | 3.0 | 3.2 | 3.5 | |||||
| I/O | |
|---|---|
| (NUMBER) | DEFINITION |
| 1 | 3.3-V LVCMOS I/O buffer, with 4-mA drive |
| 2 | 3.3-V LVCMOS I/O buffer, with 8-mA drive |
| 3 | 3.3-V LVCMOS I/O buffer, with 12-mA drive |
| 4 | 3.3-V LVCMOS receiver |
| 5 | 3.3-V LVDS receiver (FPD-Link interface) |
| 6 | N/A |
| 7 | 1.9-V LPDDR output buffer (DMD interface) |
| 8 | 3.3-V I2C with 12-mA sink |
| 9 | USB compatible (3.3 V) |
| 10 | OSC 3.3-V I/O compatible LVCMOS |