ZHCSC07E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD10 | 1-V supply voltage, core logic | 0.95 | 1 | 1.05 | V | |
| VDD_PLL | Analog voltage for PLL | 0.95 | 1 | 1.05 | V | |
| VCC18 | 1.8-V supply voltage (for all non-flash and host interface signals) | 1.71 | 1.8 | 1.89 | V | |
| VCC_FLSH | Configuration and control I/O supply voltage (variable) | 1.8-V LVCMOS | 1.71 | 1.8 | 1.89 | V |
| 2.5-V LVCMOS | 2.375 | 2.5 | 2.625 | V | ||
| 3.3-V LVCMOS | 3.135 | 3.3 | 3.465 | V | ||
| VCC_INTF | Pixel interface supply voltage (variable) | 1.8-V LVCMOS | 1.71 | 1.8 | 1.89 | V |
| 2.5-V LVCMOS | 2.375 | 2.5 | 2.625 | V | ||
| 3.3-V LVCMOS | 3.135 | 3.3 | 3.465 | V | ||
| VI | Input voltage | –0.3 | VCCIO(1) + 0.3 | V | ||
| VO | Output voltage | 0 | VCCIO(1) | V | ||
| tRAMP | Power supply ramp time | 10 | µs | |||