ZHCSC07E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The following are the basic SDRAM compatibility requirements for the DLPC2607 SDRAM:
The following mDDR DRAM devices are recommended for use with the DLPC2607 device:
| DVT(1) | VENDOR | PART NUMBER | SIZE (Mb) | ORGANIZATION | SPEED GRADE tCK(3) (ns) | CL, tRCD, tRP (Clocks) |
|---|---|---|---|---|---|---|
| No | Elpida | EDK1216CFBJ-60-F (5) | 128 | 8 M × 16 | 6 | (1) |
| Yes | Elpida | EDD25163HBH-6ELS-F | 256 | 16 M × 16 | 6 | (1) |
| No | Samsung | K4X56163PL-FGC6 (4) | 256 | 16 M × 16 | 6 | (1) |
| Yes | Samsung | K4X56163PN-FGC6 | 256 | 16 M × 16 | 6 | (1) |
| Yes | Micron | MT46H16M16LFBF-6IT:H | 256 | 16 M × 16 | 6 | (1) |
| Yes | Hynix | H5MS2562JFR-J3M | 256 | 16 M × 16 | 6 | (1) |