ZHCSC07E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 8 provides a summary of the required power delivery requirements for DLPC2607 for various VCC_FLSH and VCC_INTF power options.
| ASIC POWER RAIL | USAGE | NOMINAL VOLTAGE (V) | TOTAL SUPPLY MARGIN (1) |
|---|---|---|---|
| VCC_INTF (4) | Video interface I/O | 1.8, 2.5, or 3.3 | ±5% |
| VCC_FLSH (3) | Flash I/O | 1.8, 2.5, or 3.3 | ±5% |
| VDD_PLL (2) | Internal PLL | 1 | ±5% |
| VCC18 | mDDR and DMD I/O | 1.8 | ±5% |
| VDD10 | ASIC core | 1 | ±5% |