ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
Reliable function and operation of the DLPA200 requires that it be used in conjunction with the other components of a given DLP chipset. It is typical for the DMD controller to operate the DMD micromirror driver. For more information on the chipset components, see the appropriate DMD or DMD Controller Data Sheet (Table 12-1).
The DLPA200 consists of three functional blocks: A High-Voltage Power Supply function, a DMD Micromirror Clock Generation function, and a Serial Communication function.
The High-Voltage Power Supply function generates three specialized voltage levels: VBIAS (19 to 28 V), VRESET (–19 to –28 V), and VOFFSET (4.5 to 10 V).
The Micromirror Clock Generation function uses the three voltages generated by the High-Voltage Power Supply function to create the sixteen micromirror clock pluses (output the OUTx pins of the DLPA200).
The Serial Communication function allows the chipset Controller to control the generation of VBIAS, VRESET, and VOFFSET; control the generation of the micromirror clock pulses; status the general operation of the DLPA200.