ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ELECTRICAL | |||||
P12V | Load supply voltage | 14 | V | ||
VRESET_SWL | Reset supply switching inductor connection point | (VRESET_SWL-VRESET_RAIL ) | –1 | V | |
VBIAS_RAIL | Internally-used VBIAS supply rail | (VBIAS_RAIL-VRESET_RAIL) | 60 | V | |
VOFFSET_RAIL | Internally-used VOFFSET supply rail | (VOFFSET_RAIL-VRESET_RAIL) | 40.5 | V | |
VIN | Logic inputs | –0.3 | 7 | V | |
VOUT | Open drain logic outputs | 7 | V | ||
ENVIRONMENTAL | |||||
TJ(max) | Maximum junction temperature | 125 | °C | ||
TA | Operating temperature | 0 | 75 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |