ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
THERMAL METRIC(1) | DLPA200 | UNIT | |
---|---|---|---|
PFP (HTQFP) | |||
80 PINS | |||
Rc-j | Thermal resistance, VBIAS = 26 V, VRESET = -26 V, VOFFSET = 10 V, Output load = 390 pF and 39R on each output, Phase by one with global mode, Channel repetition frequency = 50 kHz, Additional external loads: IBIAS = 5 mA, IOFFSET = 30 mA, I5REG = 30 mA | 3 | °C/W |