ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
The reset voltage buck-boost converter is a switching supply that operates at 1.5 MHz. The reset switching device switches 180° out-of-phase with the bias switching device.
The converter supplies the internal reset voltage levels for the high voltage FET switches. The VRESET voltage level can be different for different generations of DMDs. The VRESET voltage level is configured by the DLP controller chip over the Serial Communication Port. Four control bits select the voltage level while a fifth bit is the on/off control. The module provides two status bits to indicate latched and unlatched status bits for under-voltage (VUV) and current-limit (CL) conditions.
Figure 8-3 shows the block diagram of this module. The input decoupling capacitors are shared with other internal DLPA200 modules. See Section 9.1.1 for recommended component values.