ZHCSJ71G april 2010 – june 2023 DLPA200
PRODUCTION DATA
The VOFFSET/DMDVCC2 regulator supplies the internal VOFFSET voltage for the high voltage FET switches and the external DMDVCC2 for the DMD. The VOFFSET voltage level can be different for different generations of DMDs. The VOFFSET voltage level is configured by the DLP Controller chip over the Serial Communication Port. Four control bits select the voltage level while a fifth bit is the on/off control. The module provides 2 status bits to indicate latched and unlatched status bits for under-voltage (VUV) and current-limit (CL) conditions.
Figure 8-4 shows the block diagram of this module. The input decoupling capacitors are shared with other DLPA200 modules. See Section 9.1.1 for recommended component values.