ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
The PULSE_OFF_TIME bit (address D2h) is used to control the low period of trapezoid in a medical alarm waveform. Table 8-9 lists the PULSE_OFF_TIME settings.
| REGISTER ADDRESS AND NAME | PULSE_OFF_TIME[1:0] | HIGH PRIORITY ALARM PULSE OFF TIME | MEDIUM PRIORITY ALARM PULSE OFF TIME | LOW PRIORITY ALARM PULSE OFF TIME |
|---|---|---|---|---|
| D2h, CONFIG2 | 00 | 15 ms | 40 ms | 40 ms |
| 01 | 36 ms | 60 ms | 60 ms | |
| 10 | 58 ms | 80 ms | 80 ms | |
| 11 | 80 ms | 100 ms | 100 ms |