ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PMBUS_OPERATION_CMD | X | ||||||||||||||
| R/ W-00h | X-00h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 8 | PMBUS_OPERATION_CMD | R/W | 00h | PMBus operation commands 00h: Turn off 80h: Turn on A4h: Margin high, DAC output margins high to MARGIN_HIGH code (address 25h) 94h: Margin low, DAC output margins low to MARGIN_LOW code (address 26h) |
| 7 - 0 | X | X | 00h | Not applicable |