ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
ADDRESS | MOST SIGNIFICANT DATA BYTE (MSDB) | LEAST SIGNIFICANT DATA BYTE (LSDB) | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT15 | BIT14 | BIT13 | BIT12 | BIT11 | BIT10 | BIT9 | BIT8 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 | |
D0h | NVM_CRC_ALARM_ USER |
NVM_CRC_ALARM_ INTERNAL |
NVM_BUSY | DAC_ UPDATE_ BUSY |
X(1) | DEVICE_ID | VERSION_ID | |||||||||
D1h | FUNC_CONFIG | DEVICE_ LOCK |
EN_PMBUS | CODE_STEP | SLEW_RATE | DAC_PDN | REF_EN | DAC_SPAN | ||||||||
D2h | SLAVE_ADDRESS | GPI_CONFIG | MED_ ALARM_HP |
MED_ ALARM_MP |
MED_ ALARM_LP |
RESERVED | INTERBURST_TIME | PULSE_OFF_TIME | PULSE_ON_TIME | |||||||
D3h | DEVICE_UNLOCK_CODE | X | GPI_EN | DEVICE_ CONFIG_ RESET |
START_ FUNC_ GEN |
PMBUS_ MARGIN_ HIGH |
PMBUS_ MARGIN_ LOW |
NVM_ RELOAD |
NVM_ PROG |
SW_RESET | ||||||
21h | X | DAC_DATA[9:0] (10-Bit) or DAC_DATA[7:0] (8-Bit) | X | |||||||||||||
25h | X | MARGIN_HIGH[9:0] (10-Bit) or MARGIN_HIGH[7:0] (8-Bit) | X | |||||||||||||
26h | X | MARGIN_LOW[9:0] (10-Bit) or MARGIN_LOW[7:0] (8-Bit) | X | |||||||||||||
01h | PMBUS_OPERATION_CMD | N/A | ||||||||||||||
78h | X | CML | X | N/A | ||||||||||||
98h | PMBUS_VERSION | N/A |
ADDRESS | REGISTER NAME | SECTION |
---|---|---|
D0h | STATUS | Section 8.6.1 |
D1h | GENERAL_CONFIG | Section 8.6.2 |
D2h | CONFIG2 | Section 8.6.3 |
D3h | TRIGGER | Section 8.6.4 |
21h | DAC_DATA | Section 8.6.5 |
25h | DAC_MARGIN_HIGH | Section 8.6.6 |
26h | DAC_MARGIN_LOW | Section 8.6.7 |
01h | PMBUS_OPERATION | Section 8.6.8 |
78h | PMBUS_STATUS_BYTE | Section 8.6.9 |
98h | PMBUS_VERSION | Section 8.6.10 |
Access Type | Code | Description |
---|---|---|
X | X | Don't care |
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |