ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVM_CRC_ ALARM_ USER |
NVM_CRC_ ALARM_ INTERNAL |
NVM_ BUSY |
DAC_ UPDATE_ BUSY |
X | DEVICE_ID | VERSION_ID | |||||||||
R-0h | R-0h | R-0h | R-0h | X-00h | 10-bit:
R-3h 8-bit: R-5h |
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NVM_CRC_ALARM_USER | R | 0 | 0 : No CRC error in user NVM
bits 1: CRC error in user NVM bits |
14 | NVM_CRC_ALARM_INTERNAL | R | 0 | 0 : No CRC error in internal
NVM 1: CRC error in internal NVM bits |
13 | NVM_BUSY | R | 0 | 0 : NVM write or load
completed, Write to DAC registers allowed 1 : NVM write or load in progress, Write to DAC register map not allowed |
12 | DAC_UPDATE_BUSY | R | 0 | 0 : DAC outputs updated,
Write to DAC registers allowed 1 : DAC outputs update in progress, Write to DAC register map not allowed |
11 - 6 | X | X | 00h | Don't care |
5 - 2 | DEVICE_ID | R | DAC53701:
3h DAC43701: 5h |
Device identifier: DAC53701: 3h DAC43701: 5h |
1 - 0 | VERSION_ID | R | 0h | Silicon version identifier. This field may have a different value based on the silicon revision. |