ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||
| Resolution | 8 | Bits | ||||
| INL | Integral nonlinearity | DAC codes between 10d and 255d for current output range of 0 µA to 25 µA, DAC codes between 0d and 255d for other ranges | –1 | 1 | LSB | |
| DNL | Differential nonlinearity | DAC codes between 10d and 255d for current output range of 0 µA to 25 µA, DAC codes between 0d and 255d for other ranges | –1 | 1 | LSB | |
| Offset error | DAC output range: 0 µA to 25 µA, DAC at code 10d | ±1.5 | %FSR | |||
| DAC output ranges: 0 µA to 50 µA, 0 µA to 125 µA, and 0 µA to 250 µA; DAC at zero-scale | 5 | |||||
| all unipolar negative ranges, DAC at zero-scale | -5 | |||||
| DAC output ranges: ±25 µA, ±50 µA, ±125 µA, and ±250 µA; DAC at midscale | ±1 | |||||
| Gain error | DAC output range: 0 µA to 25 µA, DAC codes between 10d and 255d | ±1.5 | %FSR | |||
| DAC output ranges: 0 µA to 50 µA, 0 µA to 125 µA, and 0 µA to 250 µA; DAC codes between 0d and 255d | ±1.5 | |||||
| all unipolar negative ranges, DAC codes between 0d and 255d | ±5 | |||||
| DAC output ranges: ±25 µA, ±50 µA, ±125 µA, and ±250 µA; DAC codes between 0d and 255d | ±1.3 | |||||
| OUTPUT | ||||||
| Output compliance voltage(1) | DAC output range: 0 µA to 25 µA, to VDD and to AGND | 200 | mV | |||
| DAC output ranges: 0 µA to 50 µA, 0 µA to 125 µA, and 0 µA to 250 µA; to VDD | 400 | |||||
| all unipolar negative ranges, to VDD | 400 | |||||
| DAC output ranges: ±25 µA, ±50 µA, ±125 µA, and ±250 µA; to VDD and to AGND | 400 | |||||
| ZO | IOUT dc output impedance(2) | DAC at midscale, DAC output kept at VDD/2 | 60 | MΩ | ||
| Power supply rejection ratio (dc) | DAC at midscale, output range: 0 µA to 25 µA, VDD changed from 4.5 V to 5.5 V | 0.28 | LSB/V | |||
| DAC at midscale, all unipolar positive ranges, VDD changed from 4.5 V to 5.5 V | 0.33 | |||||
| DAC at midscale, all unipolar negative ranges, VDD changed from 4.5 V to 5.5 V | 0.83 | |||||
| DAC at midscale, all bipolar ranges, VDD changed from 4.5 V to 5.5 V | 0.23 | |||||
| DYNAMIC PERFORMANCE | ||||||
| tsett | Output current settling time | 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 1 LSB at 8-bit resolution, VDD = 5.5 V, common-mode voltage at OUTx pin is VDD/2 | 60 | µs | ||
| Vn | Output noise current (peak to peak) | 0.1 Hz to 10 Hz, DAC at midscale, VDD = 5.5 V, ±250-µA output range |
150 | nAPP | ||
| Output noise density | f = 1 kHz, DAC at midscale, VDD = 5.5 V, ±250-µA output range |
1 | nA/√Hz | |||
| Power supply rejection ratio (ac)(3) | ±250-µA output range, 200-mV 50-Hz or 60-Hz sine wave superimposed on power-supply voltage, DAC at midscale | 0.65 | LSB/V | |||
| POWER | ||||||
| IDD | Current flowing into VDD(3) (4) | Normal operation, DACs at midscale, all unipolar output ranges, digital pins static | 18 | 24 | µA/ch | |
| Normal operation, DACs at full scale, ±25-µA output range, digital pins static | 42 | 50 | ||||
| Normal operation, DACs at full scale, ±50-µA output range, digital pins static | 56 | 70 | ||||
| Normal operation, DACs at full scale, ±125-µA output range, digital pins static | 98 | 120 | ||||
| Normal operation, DACs at full scale, ±250-µA output range, digital pins static | 167 | 200 | ||||