ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Positive supply voltage to ground (AGND) | 1.7 | 5.5 | V | |
| VREF | External reference to ground (AGND) | 1.7 | VDD | V | |
| VIH | Digital input high voltage, 1.7 V < VDD ≤ 5.5 V | 1.62 | V | ||
| VIL | Digital input low voltage | 0.4 | V | ||
| CCAP | External capacitor on CAP pin | 0.5 | 15 | μF | |
| TA | Ambient temperature | –40 | 125 | °C | |