ZHCSQK5 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Power-supply nominal output | 3.3 V |
| Reference voltage of the converter (VFB) | 0.6 V |
| Margin | ±10% (that is, 2.97 V to 3.63 V) |
| DAC output range | 1.8 V |
| Nominal current through R1 and R2 | 100 µA |